Equipotential bonding and earthing
Connection material
Connection clamps
Connection clamps
Filter
Earthing connection diameter
16 mm (1)
20 mm (8)
25 mm (4)
Surface
Copper-plated (1)
Hot-dip galvanised (7)
Fit
7-12,5/S95 mm (1)
FL/ Rd mm (1)
Rd 14,2 mm (1)
Rd 14,2/ FL max. 26 x 12 mm (1)
Rd 14,2/ FL max. 40 x 12 mm (1)
Rd 8-10 mm (2)
Rd 8-10/FL40 mm (7)
Material
Aluminium bronze (1)
Brass (1)
Red bronze (4)
Stainless steel 1.4301 (3)
Stainless steel 1.4404 (2)
Steel (7)
9 products (18 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
2 Variants
Connection clip for earthing rod to round cables Rd 8−10
To product
2 Variants
Connection clamp for earth rod on flat conductor FT
To product
Item no. 5001366
Connection clip for earthing rod on flat conductor VA
To product
3 Variants
Connection clamp for earth rod, universal FT
To product
4 Variants
Connection clip for earthing rod, universal
To product
Item no. 5001560
Connection clamp for earth rod or cables
To product
3 Variants
Connection clamp
To product
Item no. 5001511
Connection clamp
To product
Item no. 5001601
Connection clamp
To product