Note: This article is discontinued.
- Product description
-
Product descriptionClamp with integrated seal for BKSM 0407, for smoke-proof sealing of duct joints in the case of corner mounting without duct spacing to the ceiling or wall.
- Technical data
-
Technical data
Colour zinc Dimension 40x70 Dimension A 102 mm Dimension B 70 mm Dimension H 40 mm Dimension t 92 mm Fire resistance class I − installation duct 120 Material Steel Surface Strip galvanized Type of accessory Miscellaneous - All types
- Downloads
-
Data sheet BSKM-VE 0407 FS / 7216512 , 0.15MB , pdfCatalogue Fire protection ducts , 8.99MB , pdfMounting instructions Mounting instructions, PYROLINE® Rapid fire protection duct , 0.09MB , pdfNo invitation to tender text is available for this product.