Note: This article is discontinued.
- Product description
-
Product descriptionClamp with integrated seal for BKSM 1025, for smoke-proof sealing of duct joints in the case of corner mounting without duct spacing to the ceiling or wall.
-
- Technical data
-
Technical data
Colour Pure white; RAL 9010 Dimension 100x250 Dimension A 282 mm Dimension B 250 mm Dimension H 100 mm Dimension t 152 mm Fire resistance class I − installation duct 120 Material Steel Surface Painted Type of accessory Miscellaneous - All types
- Downloads
-
Data sheet BSKM-VE 1025RW / 7216634 , 0.14MB , pdfCatalogue Fire protection ducts , 8.99MB , pdfMounting instructions Mounting instructions, PYROLINE® Rapid fire protection duct , 0.09MB , pdfNo invitation to tender text is available for this product.