- Product description
-
Product descriptionConnecting fitting for using the fire protection duct BSKP 0406 as a suspended variant. The set includes 2 connectors and fastening and conncting screws.
-
- Technical data
-
Technical data
Colour zinc Material Steel Product series PYROLINE® sun PV ROHS-conformant yes Surface Strip galvanised Type of accessory Miscellaneous Dimensions
Dimension H 60 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 1,6581 kg CO2e / 1 Piece CO₂ Footprint (GWP) 1,6581 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
- Downloads
-
Data sheet BSKP03-V0406 / 7214715 , 0.17MB , pdfCatalogue Fire protection ducts , 8.99MB , pdfREACH Declaration of conformity BSKP03-V0406 / 7214715 , 0.13MB , pdfRoHS Declaration of conformity BSKP03-V0406 / 7214715 , 0.13MB , pdfMounting instructions Mounting instructions, PYROLINE® Con BSK fire protection duct , 15.07MB , pdfNo invitation to tender text is available for this product.
Kazakhstan - English
Bolt for cable fastening, KRS 5x20