Note: This article is discontinued. You can find the current article here: 6036462 / Cover, 45° bend DD

Cover for 45° bend DD

Item no. 7131895 | EAN 4012196252978

1.25 mm
Product description
Product description
Cover for 45° bend with pre-mounted turn buckle.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Dimension B550mm
Dimension B 550 mm
Dimension H 15 mm
Dimension R 148 mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Number of turn buckles 5 St.
Plate thickness 1,25 mm
Plate thickness 0,05 in
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip
Width 22 in
Width 550 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFB 45 400 DD 400 mm 1.25 mm 7131879
1 piece
DFB 45 500 DD 500 mm 1.25 mm 7131887
1 piece
DFB 45 550 DD 550 mm 1.25 mm 7131895
1 piece
DFB 45 600 DD 600 mm 1.25 mm 7131909
1 piece
Downloads

Download

EU declaration of conformity DFB 45 550 DD / 7131895 , 0.10MB , pdf
Download

DFB 45 550 DD / 7131895
Download