Note: This article is discontinued. You can find the current article here: 6036908 / Cover, 90° bend FS

Cover for 90° bend FS

Item no. 7129688 | EAN 4012196250936

1.25 mm
Product description
Product description
Cover for 90° bend with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Dimension B400mm
Dimension B 400 mm
Dimension H 15 mm
Dimension R 148 mm
Fastening type Sash lock
Height 35 mm
Hinged no
Maintain electrical functions no
Material Steel
Number of turn buckles 5 St.
Plate thickness 0,05 in
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised
Width 400 mm
Width 16 in
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFB 90 400 FS 400 mm 1.25 mm 7129688
1 piece
DFB 90 500 FS 500 mm 1.25 mm 7129718
1 piece
DFB 90 550 FS 550 mm 1.25 mm 7129726
1 piece
DFB 90 600 FS 600 mm 1.25 mm 7129734
1 piece
Downloads

Download

EU declaration of conformity DFB 90 400 FS / 7129688 , 0.10MB , pdf
Download

DFB 90 400 FS / 7129688
Download