Note: This article is discontinued. You can find the current article here: 6036900 / Cover, 90° bend FS

Cover for 90° Magic bend FS

Item no. 7138500 | EAN 4012195929093

1.25 mm
Product description
Product description
Cover for 90° bend with premounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Dimension B=100mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Plate thickness 0,05 in
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised

Dimensions

Dimension B 100 mm
Width 100 mm
Width 4 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,698 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 0,698 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFBM 90 100 FS 100 mm 1.25 mm 7138500
1 piece
DFBM 90 150 FS 150 mm 1.25 mm 7138502
1 piece
DFBM 90 200 FS 200 mm 1.25 mm 7138504
1 piece
DFBM 90 300 FS 300 mm 1.25 mm 7138506
1 piece
DFBM 90 400 FS 400 mm 1.25 mm 7138508
1 piece
DFBM 90 500 FS 500 mm 1.25 mm 7138510
1 piece
DFBM 90 600 FS 600 mm 1.25 mm 7138512
1 piece
Downloads

Download

EU declaration of conformity DFBM 90 100 FS / 7138500 , 0.10MB , pdf
Download

DFBM 90 100 FS / 7138500
Download