Note: This article is discontinued. You can find the current article here: 6036908 / Cover, 90° bend FS

Cover for 90° Magic bend FS

Item no. 7138508 | EAN 4012195929130

1.25 mm
Product description
Product description
Cover for 90° bend with premounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 5,8734 kg CO₂e / 1 Piece
Dimension B=400mm
Dimension B 400 mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Plate thickness 1,25 mm
Plate thickness 0,05 in
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised
Width 20 in
Width 400 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFBM 90 100 FS 100 mm 1.25 mm 7138500
1 piece
DFBM 90 150 FS 150 mm 1.25 mm 7138502
1 piece
DFBM 90 200 FS 200 mm 1.25 mm 7138504
1 piece
DFBM 90 300 FS 300 mm 1.25 mm 7138506
1 piece
DFBM 90 400 FS 400 mm 1.25 mm 7138508
1 piece
DFBM 90 500 FS 500 mm 1.25 mm 7138510
1 piece
DFBM 90 600 FS 600 mm 1.25 mm 7138512
1 piece
Downloads

Download

EU declaration of conformity DFBM 90 400 FS / 7138508 , 0.10MB , pdf
Download

Download

DFBM 90 400 FS / 7138508
Download