Note: This article is discontinued. You can find the current article here: 7027810 / Cover, cross-over FS

Cover for cross-over FS

Item no. 7128738 | EAN 4012196249794

Product description
Product description
Cover for cross-over with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B600mm
Dimension B 600 mm
Dimension H 15 mm
Dimension R 148 mm
Fastening type Sash lock
Height 35 mm
Material Steel
Material thickness 1,25 mm
Number of turn buckles 8 St.
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised
Width 24 in
Width 600 mm
All types

All types

Types Width Item no. Quantity SSU
DFK 400 FS 400 mm 7128673
1 piece
DFK 500 FS 500 mm 7128703
1 piece
DFK 600 FS 600 mm 7128738
1 piece
Downloads

Download

EU declaration of conformity DFK 600 FS / 7128738 , 0.10MB , pdf
Download

DFK 600 FS / 7128738
Download