Note: This article is discontinued. You can find the current article here: 7027860 / Cover, cross-over 100 A2

Cover for Magic cross-over A2

Item no. 7139020 | EAN 4012195931416

7139020 / DFKM 100 A2
100 mm
Product description
Product description
Cover for cross-over with pre-mounted turn buckles.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B=100mm
Dimension B 100 mm
Fastening type Sash lock
Material Stainless steel
Material thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Bright, treated
Width 100 mm
All types

All types

Types Width Item no. Quantity SSU
DFKM 100 A2 100 mm 7139020
1 piece
Downloads

Download

EU declaration of conformity DFKM 100 A2 / 7139020 , 0.10MB , pdf
Download

Download

DFKM 100 A2 / 7139020
Download