Note: This article is discontinued. You can find the current article here: 6037544 / Cover for angle-adjustable bend DD

Cover for variable Magic bend DD

Item no. 6040784 | EAN 4012196040797

Product description
Product description
Cover for the variable bend, adjustable to an angle of 0 to 90°, locking through turn buckle and through overlapping with cable tray cover.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Dimension 204x343
Fastening type Sash lock
Hinged no
Material Steel
Plate thickness 0,04 in
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip

Dimensions

Dimension B 200 mm
Width 6 in
Width 200 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFBMV 100 DD 100 mm 1 mm 6040780
1 piece
DFBMV 200 DD 200 mm 1 mm 6040784
1 piece
DFBMV 300 DD 300 mm 1 mm 6040786
1 piece
DFBMV 400 DD 400 mm 1.25 mm 6040788
1 piece
DFBMV 500 DD 500 mm 1.25 mm 6040790
1 piece
DFBMV 600 DD 600 mm 1.25 mm 6040792
1 piece
Downloads

Download

EU declaration of conformity DFBMV 200 DD / 6040784 , 0.10MB , pdf
Download

DFBMV 200 DD / 6040784
Download