Note: This article is discontinued. You can find the current article here: 6037546 / Cover, angle-adjustable bend DD

Cover for variable Magic bend DD

Item no. 6040786 | EAN 4012196040834

Product description
Product description
Cover for the variable bend, adjustable to an angle of 0 to 90°, locking through turn buckle and through overlapping with cable tray cover.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Dimension 304x484
Fastening type Sash lock
Hinged no
Material Steel
Plate thickness 1 mm
Plate thickness 0,04 in
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip

Dimensions

Dimension B 300 mm
Width 300 mm
Width 8 in
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFBMV 100 DD 100 mm 1 mm 6040780
1 piece
DFBMV 200 DD 200 mm 1 mm 6040784
1 piece
DFBMV 300 DD 300 mm 1 mm 6040786
1 piece
DFBMV 400 DD 400 mm 1.25 mm 6040788
1 piece
DFBMV 500 DD 500 mm 1.25 mm 6040790
1 piece
DFBMV 600 DD 600 mm 1.25 mm 6040792
1 piece
Downloads

Download

EU declaration of conformity DFBMV 300 DD / 6040786 , 0.10MB , pdf
Download

DFBMV 300 DD / 6040786
Download