Note: This article is discontinued. You can find the current article here: 6037548 / Cover, angle-adjustable bend DD

Cover for variable Magic bend DD

Item no. 6040788 | EAN 4012196040841

Product description
Product description
Cover for the variable bend, adjustable to an angle of 0 to 90°, locking through turn buckle and through overlapping with cable tray cover.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) Adjustable
Dimension 404x625
Fastening type Sash lock
Hinged no
Material Steel
Plate thickness 1,25 mm
Plate thickness 0,05 in
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip

Dimensions

Dimension B 400 mm
Width 12 in
Width 400 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 6,5636 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 6,5636 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFBMV 100 DD 100 mm 1 mm 6040780
1 piece
DFBMV 200 DD 200 mm 1 mm 6040784
1 piece
DFBMV 300 DD 300 mm 1 mm 6040786
1 piece
DFBMV 400 DD 400 mm 1.25 mm 6040788
1 piece
DFBMV 500 DD 500 mm 1.25 mm 6040790
1 piece
DFBMV 600 DD 600 mm 1.25 mm 6040792
1 piece
Downloads

Download

EU declaration of conformity DFBMV 400 DD / 6040788 , 0.10MB , pdf
Download

DFBMV 400 DD / 6040788
Download