Note: This article is discontinued. You can find the current article here: 6037500 / Cover, angle-adjustable bend FS

Cover for variable Magic bend FS

Item no. 6040760 | EAN 4012196040544

Product description
Product description
Cover for the variable bend, adjustable to an angle of 0 to 90°, locking through turn buckle and through overlapping with cable tray cover.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Dimension 104x201
Dimension B 100 mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Plate thickness 1 mm
Plate thickness 0,04 in
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised
Width 4 in
Width 100 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFBMV 100 FS 100 mm 1 mm 6040760
1 piece
DFBMV 150 FS 150 mm 1 mm 6040762
1 piece
DFBMV 200 FS 200 mm 1 mm 6040764
1 piece
DFBMV 300 FS 300 mm 1 mm 6040766
1 piece
DFBMV 400 FS 400 mm 1.25 mm 6040768
1 piece
DFBMV 500 FS 500 mm 1.25 mm 6040770
1 piece
DFBMV 600 FS 600 mm 1.25 mm 6040772
1 piece
Downloads

Download

EU declaration of conformity DFBMV 100 FS / 6040760 , 0.10MB , pdf
Download

Download

DFBMV 100 FS / 6040760
Download