Cover plate, Telitank T4B, installation opening for CEE device with 60 mm fastening track

Item no. 7408260 | EAN 4012195114826

7408260 / T4B P5S 9011
Graphite black; RAL 9011
Product description
Product description
Cover plate with 1 perforation (Ø 70 mm) and 60 x 60 mm screw fastening for CEE sockets, suitable for T4B lengthwise side (1/1 cover).
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Application On-floor tank
Blanking lid no
Colour Graphite black; RAL 9011
Device type CEE
Dimension 110x77mm
Fastening type Screw-on
Installation technology CEE 60x60 mm
Labelling panel no
Material Polyvinylchloride
Number of single openings 1
Number of units 1
Product series Telitank
ROHS-conformant yes
Suitable for labelling panel no

Dimensions

Height 2 mm
Length 77 mm
Width 110 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0737 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0737 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Colour Item no. Quantity SSU
T4B P5S 9011 Graphite black; RAL 9011 7408260
1 piece
Downloads

Download

No invitation to tender text is available for this product.