Note: This article is discontinued.

Cover support 110 FS

Item no. 6049256 | EAN 4012196147786

6049256 / DST110 BKRS FS
60 mm
70 mm
109 mm
Product description
Product description
Cover support for the walkable BKRS cable tray system, for additional support of covers at a side height of 110 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5149 kg CO2e / 1 Piece
Colour zinc
Dimension 110x70
Height 109 mm
Height 4 in
Length 60 mm
Maintain electrical functions no
Material Steel
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised
Width 70 mm
With screw accessories no
All types

All types

Types Length Width Height Item no. Quantity SSU
DST110 BKRS FS 60 mm 70 mm 109 mm 6049256
10 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity DST110 BKRS FS / 6049256 , 0.10MB , pdf
Download

DST110 BKRS FS / 6049256
Download