Note: This article is discontinued.

Deskbox DB, with fastening clamp, 3 sockets, HDMI, USB 3.0, 2x RJ45 Cat. 6

Item no. 6116961 | EAN 4012196101993

6116961 / DB-MH1B3 D3S2K
Housing, silver anodised
Product description
Product description
Deskbox with connection cable, cable outlet at the bottom of the profile with two fastening clamps for tabletop thicknesses of 8 to 40 mm.


Equipment:

- Three black protection contact sockets in 60° connection direction, incl. 3.0 m power cable with angular connector CEE 7/7.

- One HDMI 1.3 socket, including 3.0 m connection cable with connector.

- One USB 3.0, type A socket, including 3.0 m connection cable with connector type A.

- Two data technology coupling RJ45 on RJ45, 1:1 switched, Cat. 6 shielded.
The ready-for-connection type DB Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Technical data

Technical data

Colour aluminium
Extendable no
Foldable no
Height 121 mm
Length 285 mm
Length of the supply cable 3 m
Material Aluminium
Number of CAT 6 connections 2
Number of HDMI connections 1
Number of SCHUKO sockets 3
Number of USB connections 1
Surge protection no
Version for Housing, silver anodised
Width 73 mm
All types

All types

Types Version for Item no. Quantity SSU
DB-MH1B3 D3S2K Housing, silver anodised 6116961
1 piece
Downloads

Download

No invitation to tender text is available for this product.