Note: This article is discontinued. You can find the current article here: 2003700 / UP Flush-mounted device box 46

Device/connection socket - UG 60 255

Item no. 2004354 | EAN 4012195290261

2004354 / UG 60 255A
56 mm
8
Product description
Product description
The ideal system for use in any kind of masonry. The products were developed according to the state of the art and are perfectly matched. They can fulfil any practical requirements, thus allowing perfect installations in record time.
The system comprises a comprehensive range of accessories and can be used for any application.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Accessory screw clearance 60 mm
CO2 Footprint (GWP) Cradle-to-Gate 0,0608 kg CO₂e / 1 Piece
Colour Black
Cover Without
Device fixing Screw or spread
Dimension Ø60mm, H56mm
Equipment Without
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Floor height, min. 58 mm
Height 56 mm
Material Polystyrene
No. of entries 8
Nominal cross-section, max. 2,5 mm²
Nominal cross-section, min. 1,5 mm²
Protection rating IP20
Rated voltage 400 V
Sealable no
Shape Round
Support Square support
Type of entry Break-out openings for cables and pipes Ø 20 mm
With bolts no
With nail strap no
All types

All types

Types Height No. of entries Item no. Quantity SSU
UG 60 255A 56 mm 8 2004354
25 piece
Downloads

Download

Download
Download

UG 60 255A / 2004354
Download