Note: This article is discontinued. You can find the current article here: 2003703 / UP Flush-mounted device connection box, with device screws

Device/connection socket - UG 60 255

Item no. 2004367 | EAN 4012195290346

2004367 / UG 60 255STS
60 mm
60 mm
20/25 mm
13
Product description
Product description
The ideal system for use in any kind of masonry. The products were developed according to the state of the art and are perfectly matched. They can fulfil any practical requirements, thus allowing perfect installations in record time.
The system comprises a comprehensive range of accessories and can be used for any application.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • STOWARZYSZENIE ELEKTRYKÓW POLSKICH, Poland
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Accessory screw clearance 60 mm
Airtight no
CO2 Footprint (GWP) Cradle-to-Gate 0,0622 kg CO₂e / 1 Piece
Colour Black
Cover Without
Cover fastening Not applicable
Device fixing Screw or spread
Diameter 60 mm
Dimension Ø60mm, H62mm
Entry from rear no
Equipment Without
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Floor height, min. 64 mm
for pipe diameter 20/25 mm
Height 60 mm
Maintain electrical functions Without
Material Polystyrene
No. of entries 13
Nominal cross-section, max. 2,5 mm²
Nominal cross-section, min. 1,5 mm²
Number of switch boxes 1
Protection rating IP20
Rated voltage 400 V
Sealable no
Shape Round
Support Tunnel support
Type of entry break-out openings for cables and pipes Ø 20 mm and Ø 25 mm
Type of housing penetration Pre-marking
With bolts no
With nail strap no
With screening no
All types

All types

Types Height Diameter for pipe diameter No. of entries Item no. Quantity SSU
UG 60 255STS 60 mm 60 mm 20/25 mm 13 2004367
25 piece
Downloads

Download

Download
Download

UG 60 255STS / 2004367
Download