Note: This article is discontinued.

Duct end closure piece, height 48 mm

Item no. 7404010 | EAN 4012195098911

48 mm
Product description
Product description
End cap for screed-covered and flushfloor underfloor installation ducts.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Application area Screed-covered
Dimension 250x47mm
Dimension a 250 mm
Dimension h 47 mm
Duct height, min. 48 mm
Height 48 mm
Material Steel
Suitable for flushfloor, open underfloor trunking no
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanised
Trunking width, min. 250 mm
Width 250 mm
All types

All types

Types Width Height Item no. Quantity SSU
SES 19047 190 mm 48 mm 7403988
1 piece
SES 25047 250 mm 48 mm 7404010
1 piece
SES 35047 350 mm 48 mm 7404022
1 piece
Downloads

Download

EU declaration of conformity SES 25047 / 7404010 , 0.10MB , pdf
Download
REACH Declaration of conformity SES 25047 / 7404010 , 0.12MB , pdf

No invitation to tender text is available for this product.