Note: This article is discontinued. You can find the current article here: 6249748 / Edge protection ring, for cable trunking, type LKM 40040

Edge protection ring, for cable trunking, type LKM 40040

Item no. 6249846 | EAN 4012196018833

Product description
Product description
Edge protection ring for the open ends of LKM cable trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour Grey
Dimension 40x40mm
Halogen-free yes
Material Polyvinylchloride
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
ROHS-conformant yes
Suitable for Cable routing duct
Type Injection-moulded part

Dimensions

Dimension a 44 mm
Dimension b 48 mm
Height 48 mm
Length 21 mm
Width 44 mm
All types

All types

Types Length Width Item no. Quantity SSU
KSR40040 21 mm 44 mm 6249846
5 piece
LKM KSR40040GRSW 18 mm 43 mm 6249748
5 piece
LKM KSR40040RW 18 mm 43 mm 6249659
5 piece
Downloads

Download

EU declaration of conformity KSR40040 / 6249846 , 0.10MB , pdf
Download
REACH Declaration of conformity KSR40040 / 6249846 , 0.12MB , pdf
RoHS Declaration of conformity KSR40040 / 6249846 , 0.13MB , pdf

KSR40040 / 6249846
Download