Electrogalvanised steel pipe, without thread

Item no. 2046846 | EAN 4012195924708

Product description
Product description
Electrical installation pipe without threaded ends according to EN 61386-1 for mechanical protection of cables. With burr-free inner wall.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
Technical data

Technical data

Brushed surface no
Cavity wall installation yes
Classification code 44571
Concealed yes
Concrete installation yes
Connection 1, installation pipe Pipe end
Connection 2, installation pipe Pipe end
Dimension Ø63, 3000mm
External diameter 63 mm
Installation in the earth no
Installation on wood yes
Installation outdoors no
Machines and system installation no
Material Steel
Permitted temperature range, max. 400 °C
Permitted temperature range, min. -45 °C
Pipe version Rigid without thread
Polished surface no
Product series Metal pipes
ROHS-conformant yes
Surface Electrogalvanised
Surface-mounted yes
Underfloor installation (bitumen, hot asphalt) yes
Underfloor installation (screed) yes
With sleeve no

Dimensions

Dimension D 63 mm
Dimension L 3000 mm
Dimension m (mm) M63
Dimension t 1,2 mm
Length 3000 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,2397 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 4,2397 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types External diameter Dimension m (mm) Item no. Quantity SSU
S16W G 16 mm M16 2046840
30 m
S20W G 20 mm M20 2046841
30 m
S25W G 25 mm M25 2046842
30 m
S32W G 32 mm M32 2046843
21 m
S40W G 40 mm M40 2046844
15 m
S50W G 50 mm M50 2046845
15 m
S63W G 63 mm M63 2046846
9 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Electrogalvanised steel bend, without thread Electrogalvanised steel bend, without thread SBN63 G 2046814
3 piece
Electrogalvanised steel sleeve, without thread Electrogalvanised steel sleeve, without thread SV63W G 2046860
5 piece

Mounting accessories

Products Types Item no. Quantity SSU
Pipe end cap, splittable, metric, light grey Pipe end cap, splittable, metric, light grey 129 TB M63 2047898
20 piece
Downloads

Download

Download

EU declaration of conformity S63W G / 2046846 , 0.10MB , pdf
Download
REACH Declaration of conformity S63W G / 2046846 , 0.12MB , pdf
RoHS Declaration of conformity S63W G / 2046846 , 0.12MB , pdf

S63W G / 2046846
Download