Electrogalvanised steel sleeve, without thread

Item no. 2046860 | EAN 4012195924845

Product description
Product description
Accessory part: plug-in sleeve for the connections between electrical installation pipes. With burr-free inner wall.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Brushed surface no
Dimension Ø63mm
for pipe diameter 63 mm
Halogen-free yes
Material Steel
Permitted temperature range, max. 400 °C
Permitted temperature range, min. -45 °C
Polished surface no
Product series Metal pipes
ROHS-conformant yes
Size 63
Surface Electrogalvanised
Two-part no
Version for Connector
With inspection opening and lid no

Dimensions

Dimension d 64 mm
Dimension D 67 mm
Dimension l 50 mm
Dimension L 100 mm
Dimension m (mm) M63
Dimension t 1,5 mm
Length 100 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,589 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,589 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types For nominal pipe diameter Item no. Quantity SSU
SV16W G 2046854
25 piece
SV20W G 2046855
50 piece
SV25W G 2046856
50 piece
SV32W G 2046857
50 piece
SV40W G 2046858
25 piece
SV50W G 2046859
10 piece
SV63W G 2046860
5 piece
Downloads

Download

EU declaration of conformity SV63W G / 2046860 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
REACH Declaration of conformity SV63W G / 2046860 , 0.12MB , pdf
RoHS Declaration of conformity SV63W G / 2046860 , 0.12MB , pdf

SV63W G / 2046860
Download