Note: This article is discontinued.

End piece for PYROLINE® Con D BSK I120/E90

Item no. 7215278 | EAN 4012195430483

7215278 / BSK-E121026
380 mm
185 mm
Grey
Product description
Product description
End piece for PYROLINE® Con D BSK I120/EI90 fire protection duct, consisting of fibreglass lightweight concrete which is resistant to water and frost for closing the duct ends.

Including countersunk head screws and a stick-on sealing strip.
  • Fire protection duct for wall mounting
  • Fire protection duct for ceiling mounting
  • Fire resistance class I120
  • Function maintenance class E90
Technical data

Technical data

Colour Grey
Dimension 106x260
Dimension A 60 mm
Dimension B 380 mm
Dimension H 185 mm
Dimension L 60 mm
Fire resistance class E − function maintenance 90
Fire resistance class I − installation duct 120
Height 185 mm
Jacketing Without
Length 60 mm
Material Fibreglass lightweight concrete
Material of the insulation Glass-fibre lightweight concrete
Number of flammable sides 3
Version for Left/right
Width 380 mm
All types

All types

Types Dimension B Dimension H Colour Item no. Quantity SSU
BSK-E121026 380 mm 185 mm Grey 7215278
1 piece
Downloads

Download
Download

No invitation to tender text is available for this product.