Fastening clip 822, heavy duty, FT

Item no. 1014005 | EAN 4012195013631

Product description
Product description
Fastening clip, single-lobe, 6 mm
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Dimension 6mm
Distance to the wall no
Fastening type Screw hole
For diameter 6
Halogen-free yes
Hole size 6,5 x 10
Material Steel
Material thickness 2 mm
Nominal diameter 6 mm
Number of cables/pipes 1
Plastic-covered no
Product series Fastening clip
ROHS-conformant yes
Suitable in fire protection area no
Surface Hot-dip galvanised
UV-resistant yes
Version for Single-lobe

Dimensions

Dimension A 10 mm
Dimension b 20 mm
Dimension D 6 mm
Dimension H 5 mm
Dimension L 23,5 mm
Dimension L1 32 mm
Dimension t 2 mm
Height 5 mm
Length 32 mm
Width 20 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0225 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0225 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types For diameter Item no. Quantity SSU
822 6 FT 6 1014005
100 piece
822 10 FT 10 1014013
100 piece
822 12 FT 12 1014021
100 piece
822 14 FT 14 1014048
100 piece
822 16 FT 15,2 1014099
100 piece
822 18 FT 18,6 1014110
100 piece
822 20 FT 20 1014137
100 piece
822 22.5 FT 22,5 1014161
50 piece
822 28.3 FT 28,3 1014218
50 piece
822 37 FT 37 1014293
100 piece
822 47 FT 47 1014366
100 piece
822 25 FT 25 1014501
50 piece
822 32 FT 32 1014528
100 piece
822 40 FT 40 1014536
100 piece
822 50 FT 50 1014544
100 piece
822 63 FT 63 1014552
100 piece
Downloads

Download

EU declaration of conformity 822 6 FT / 1014005 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
REACH Declaration of conformity 822 6 FT / 1014005 , 0.12MB , pdf
RoHS Declaration of conformity 822 6 FT / 1014005 , 0.13MB , pdf

822 6 FT / 1014005
Download