Note: This article is discontinued. You can find the current article here: 7205766 / FireBox T100, with plug-in seals, for data technology, 4x8

FireBox T100ED for data technology with internal fastening

Item no. 7205580 | EAN 4012195993131

7205580 / T 100 ED 4-10 D
136x102x57 mm
10
IP66
8x M25 2x M32
Pastel orange; RAL 2003
Product description

Product description

Halogen-free junction box with pre-mounted, soft plug-in seals, approved for the maintenance of electrical functionality according to DIN 4102 Part 12. Maintenance of electrical functionality classes E30 to E90.

Colour: Pastel orange.

Fully mounted connection unit made of high temperature-resistant special ceramic and labelled protective conductor terminals. Supplied with 2 MMS 6x50 fire protection screw ties for anchorless fastening on the external straps.
The wire diameter of the data cables is Ø 0.8 mm. Up to 6 rigid copper wires (0.5 mm²) possible on each terminal. High protection rating IP66, impact resistance class IK08.

Details on the cable types and manufacturers can be found in the general construction test certificate of the material testing institute NRW, Erwitte.
  • Function maintenance class E30
  • Function maintenance class E60
  • Function maintenance class E90
  • Protection rating IP 66
Technical data

Technical data

Colour Pastel orange; RAL 2003
Cover Not transparent
Cover fastening Screwed
Dimension 150x116x67
Entries 8x M25 2x M32
Entry from rear no
Equipment Terminal
Expandable no
Explosion-tested version no
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Impact-resistant no
Maintain electrical functions E 90
Material Polypropylene
Measured insulation voltage Vi 690 V
No. of entries 10
Nominal cross-section, min. 4 mm²
Nominal voltage 660 V
Number of terminals 10
Protection rating IP66
Sealable no
Shape Rectangular
Type of housing penetration Cuttable stepped membrane
Weatherproof no
with lid yes
With screening no

Dimensions

Clear internal dimensions 136x102x57 mm
Height 67 mm
Length 150 mm
Width 116 mm
All types

All types

Types Clear internal dimensions No. of entries Protection rating Entries Colour Item no. Quantity SSU
T 100 ED 4-10 D 136x102x57 mm 10 IP66 8x M25 2x M32 Pastel orange; RAL 2003 7205580
1 piece
Downloads

Download

Download
Download
Download

Download

T 100 ED 4-10 D / 7205580
Download