Note: This article is discontinued. You can find the current article here: 7205742 / FireBox T160 with plug-in seals, single terminals

FireBox T100ED with plug-in seal and internal fastening

Item no. 7205533 | EAN 4012195993087

7205533 / T 100 ED 10-5
136x102x57 mm
10
IP66
Pastel orange; RAL 2003
Product description
Product description
Halogen-free junction box with pre-mounted, soft plug-in seals, approved for the maintenance of electrical functionality according to DIN 4102 Part 12.
Maintenance of electrical functionality classes E30 to E90.

Colour: Pastel orange.

Including pre-mounted connection unit made of high temperature-resistant special ceramic and labelled protective conductor terminal. Supplied with 2 MMS 6x50 fire protection screw ties for anchorless fastening.
Nominal cross-section of power cable: Max 10 mm². Maximum of two 4 mm² rigid copper cables per terminal.
High protection rating IP66, impact resistance class IK08.

Details on the cable types and manufacturers can be found in the general construction test certificate of the material testing institute NRW, Erwitte.
  • Function maintenance class E30
  • Function maintenance class E60
  • Function maintenance class E90
  • Protection rating IP 66
Technical data

Dimensions

Clear internal dimensions 136x102x57 mm
CO2 Footprint (GWP) Cradle-to-Gate 1,5309 kg CO₂e / 1 Piece
Colour Pastel orange; RAL 2003
Cover Not transparent
Cover fastening Screwed
Dimension 150x116x67
Entries

8x M25

2x M32

Entry from rear no
Equipment Terminal
Expandable no
Explosion-tested version no
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Height 67 mm
Impact-resistant no
Length 150 mm
Maintain electrical functions E 90
Material Polypropylene
Measured insulation voltage Vi 690 V
No. of entries 10
Nominal cross-section, min. 10 mm²
Nominal voltage 660 V
Number of terminals 5
Protection rating IP66
Sealable no
Shape Rectangular
Transparent lid no
Type of housing penetration Cuttable stepped membrane
Weatherproof no
Width 116 mm
with lid yes
With screening no
All types

All types

Types Clear internal dimensions No. of entries Protection rating Colour Item no. Quantity SSU
T 100 ED 10-5 136x102x57 mm 10 IP66 Pastel orange; RAL 2003 7205533
1 piece
Downloads

Download

Download
Download
Download

EU declaration of conformity T 100 ED 10-5 / 7205533 , 0.10MB , pdf
Download

T 100 ED 10-5 / 7205533
Download