Flat conductor, galvanised steel

Item no. 5019355 | EAN 4012195680505

Product description
Product description
• Can be used as a conductor and earthing conductor according to DIN EN 62561-2 (VDE 0185-561-2)
• Complies with the requirements of VDE 0185-305 (IEC 62305)
• Zinc coating: ≥ 500 g/m² (approx. 70 µm in mean value)
• For lightning protection, earthing systems and ring equipotential bonding
  • Lightning current-tested
Technical data

Technical data

Cross-section 160 mm²
Dimension 40x4mm
Length tolerance ± 5 %
Material Steel
Nomal ring (approx. kg) 51
Nomal ring (approx. m) 40
ROHS-conformant yes
Surface Hot-dip galvanised

Dimensions

Dimension B 40 mm
Dimension H 4 mm
Height 4 mm
Width 40 mm
All types

All types

Types Width Height Item no. Quantity SSU
5052 DIN 20X2.5 20 mm 2.5 mm 5019340
122 m
5052 DIN 25X3 25 mm 3 mm 5019342
84 m
5052 DIN 30X3 30 mm 3 mm 5019344
71 m
5052 DIN 30X3.5 30 mm 3.5 mm 5019345
30 m
5052 DIN 30X3.5 30 mm 3.5 mm 5019347
60 m
5052 DIN 30X4 30 mm 4 mm 5019350
52 m
5052 DIN 40X4 40 mm 4 mm 5019355
40 m
5052 DIN 40X5 40 mm 5 mm 5019360
30 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
DIN cross-connector for flat conductor, with intermediate plate DIN cross-connector for flat conductor, with intermediate plate 256 DIN 40 FT 5314623
10 piece
DIN cross-connector for flat conductor DIN cross-connector for flat conductor 256 A-DIN 40 FT 5314666
10 piece
Downloads

Download

EU declaration of conformity 5052 DIN 40X4 / 5019355 , 0.06MB , pdf
Download

5052 DIN 40X4 / 5019355
Download