Flat conductor, galvanised steel

Item no. 5019345 | EAN 4012195680475

Product description
Product description
• Can be used as a conductor and earthing conductor according to DIN EN 62561-2 (VDE 0185-561-2)
• Complies with the requirements of VDE 0185-305 (IEC 62305)
• Zinc coating: ≥ 500 g/m² (approx. 70 µm in mean value)
• For lightning protection, earthing systems and ring equipotential bonding
  • Lightning current-tested
Technical data

Technical data

Cross-section 105 mm²
Dimension 30x3,5mm
Dimension B 30 mm
Dimension H 3,5 mm
Height 3,5 mm
Length tolerance ± 5 %
Material Steel
Nomal ring (approx. m) 30
Nomal ring (approx. m) 25
Surface Hot-dip galvanised
Width 30 mm
All types

All types

Types Width Height Item no. Quantity SSU
5052 DIN 20X2.5 20 mm 2.5 mm 5019340
122 m
5052 DIN 25X3 25 mm 3 mm 5019342
84 m
5052 DIN 30X3 30 mm 3 mm 5019344
71 m
5052 DIN 30X3.5 30 mm 3.5 mm 5019345
30 m
5052 DIN 30X3.5 30 mm 3.5 mm 5019347
60 m
5052 DIN 30X4 30 mm 4 mm 5019350
52 m
5052 DIN 40X4 40 mm 4 mm 5019355
40 m
5052 DIN 40X5 40 mm 5 mm 5019360
30 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Cross-connector with intermediate plate for Rd 8−10 mm FT Cross-connector with intermediate plate for Rd 8−10 mm FT 252 8-10 FT 5312310
25 piece
Cross-connector with intermediate plate for Rd 8−10 x Rd 16 FT Cross-connector with intermediate plate for Rd 8−10 x Rd 16 FT 252 8-10X16 FT 5312345
25 piece
Cross-connector Rd 8−10 mm Cross-connector Rd 8−10 mm 253 8X8 5312604
25 piece
Cross-connector for round and flat conductors FT Cross-connector for round and flat conductors FT 252 8-10XFL30 FT 5312655
25 piece
Cross-connector for Rd 8−10 x Rd 16 Cross-connector for Rd 8−10 x Rd 16 253 10X16 5312809
25 piece
Cross-connector for flat conductor, with intermediate plate Cross-connector for flat conductor, with intermediate plate 255 30 5314518
20 piece
Cross-connector for flat conductor Cross-connector for flat conductor 255 A-FL30 FT 5314534
20 piece
DIN cross-connector for flat conductor, with intermediate plate DIN cross-connector for flat conductor, with intermediate plate 256 DIN 30 FT 5314615
10 piece
DIN cross-connector for flat conductor DIN cross-connector for flat conductor 256 A-DIN 30 FT 5314658
10 piece
Fixed earthing terminal with connection bolt and double thread FT Fixed earthing terminal with connection bolt and double thread FT 205 DG L180 FT 5420024
10 piece
Sealing sleeve for flat conductors Sealing sleeve for flat conductors DW FL30x3,5 2360043
1 piece
Spacer Spacer 1811 5014018
25 piece
Spacer Spacer 1811 L 5014026
25 piece
Expansion strip for foundation earth electrode systems Expansion strip for foundation earth electrode systems 1807 DB 5016160
1 piece
Protective cap for connection lugs, reflective Protective cap for connection lugs, reflective ProtectionBall 5018014
25 piece
Downloads

Download

EU declaration of conformity 5052 DIN 30X3.5 / 5019345 , 0.06MB , pdf
Download

5052 DIN 30X3.5 / 5019345
Download