Frame cassette for cord outlet, RKS, nominal size 250-3, stainless steel

Item no. 7406560 | EAN 4012195384823

Product description
Product description
Frame cassette for cord outlet, for UZD250-3, for the installation of accessories in dry or wet-cleaned floors for indoor use.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Cable outlet version Swivellable cord outlet
Device support to accept mounting boxes no
Dimension 282x282x30
Floor care Dry
Floor covering thickness 28 mm
Material Stainless steel 1.4301
Number of cable outlets 1
Product series RKS
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
ROHS-conformant yes
Vertical load, large area to 3,000 N
Vertical load, small area to 3,000 N

Dimensions

Dimension A 324 mm
Dimension B 288 mm
Dimension C 282 mm
Dimension h 30 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 20,6677 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 20,6677 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Dimension h Floor covering thickness Item no. Quantity SSU
RKS 2V2 15 15 mm 13 mm 7406550
1 piece
RKS 2V2 20 20 mm 18 mm 7406554
1 piece
RKS 2V2 25 25 mm 23 mm 7406558
1 piece
RKS 2V2 30 30 mm 28 mm 7406560
1 piece
Downloads

Download

No invitation to tender text is available for this product.