Frame cassette for tube body, RKF, nominal size 350-3, stainless steel

Item no. 7409414 | EAN 4012195869382

Product description
Product description
Frame cassette for tube body, for UZD350-3, for the installation of accessories in dry or wet-cleaned floors in interior areas. The tube body is not contained in the scope of delivery.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Cable outlet version Lowerable tube body
Device support to accept mounting boxes no
Dimension 383x383x15
Floor care Wet
Floor covering thickness 13 mm
Material Stainless steel 1.4301
Number of cable outlets 1
Product series RKF
Protection rating (IP) when unused IP44
Protection rating (IP) when used IP20
ROHS-conformant yes
Vertical load, large area to 3,000 N
Vertical load, small area to 3,000 N

Dimensions

Dimension A 424 mm
Dimension B 388 mm
Dimension C 382 mm
Dimension h 15 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 34,1255 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 34,1255 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension h Floor covering thickness Item no. Quantity SSU
RKF3 V3 10 10 mm 8 mm 7409412
1 piece
RKF3 V3 15 15 mm 13 mm 7409414
1 piece
RKF3 V3 20 20 mm 18 mm 7409416
1 piece
RKF3 V3 25 25 mm 23 mm 7409418
1 piece
RKF3 V3 30 30 mm 28 mm 7409420
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette TUK2 GV 7428140
1 piece
Tube body with cover plate, without handle clamp, for frame cassette and height-adjustable cassette Tube body with cover plate, without handle clamp, for frame cassette and height-adjustable cassette TUK2 V 7428141
1 piece
Tube body with floor covering recess, with handle clamp, for frame cassette and height-adjustable cassette Tube body with floor covering recess, with handle clamp, for frame cassette and height-adjustable cassette TUK2 G4 7428142
1 piece
Downloads

Download

No invitation to tender text is available for this product.