Collecting clamp Grip 20, plastic

Item no. 2205408 | EAN 4012195651642

20
Product description
Product description
Collection clamp with pointed fastening element, for the mounting of up to 20 cables NYM 3 x 1.5 mm² on walls or ceilings. Fastening with impact anchor or push-fit anchor. Also suitable for the fastening with gas- and battery-operated setting tools of the brands Bosch, Fischer and Spit (inner nose diameter Ø 7 mm). Fastening hole: Ø 6 mm. Recommended fastening distance of 250–400 cm when fully assigned, depending on the respective applicable national specifications/norms.
With multifunctional fastening element.

Capacity: 2031/ 20 max. 20 cables NYM 3 x 1.5 mm²
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Halogen-free; without chlorine, fluorine and bromine
  • gas-/battery-actuated setting tool
  • OBO Grip, wall routing type
  • OBO Grip, ceiling routing type
  • CO₂ footprint (PCF)
Technical data

Technical data

Breaking load 0,32 kN
Colour Light grey; RAL 7035
Dimension 20x NYM3x1,5
Flame-resistant version no
Halogen-free yes
Maintain electrical functions no
Material Polypropylene
No. of conductors NYM 3 x 1.5 20
With anchor no

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0745 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0745 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-09-26T00:00:00.000+0200
All types

All types

Types No. of conductors NYM 3 x 1.5 Item no. Quantity SSU
2031 20 20 2205404
50 piece
2031 20 SP 20 2205408
100 piece
Downloads

Download

EU declaration of conformity 2031 20 SP / 2205408 , 0.10MB , pdf
Download

2031 20 SP / 2205408
Download