Note: This article is discontinued. You can find the current article here: 2003278 / KGS device screws with plus-minus drive

GS device screws with slot

Item no. 2003277 | EAN 4012195027737

2003277 / U 40 GS
40 mm
Product description
Product description
Screws suitable for different types of device and lid fastening, with self-tapping thread Ø 3.2 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Dimension Ø3,2mm, 40mm
Dimension L 40 mm
Length 40 mm
Material Steel
Surface Electrogalvanised
All types

All types

Types Length Item no. Quantity SSU
U 40 GS 40 mm 2003277
100 piece
Downloads

Download

Download
Download

REACH Declaration of conformity U 40 GS / 2003277 , 0.12MB , pdf
RoHS Declaration of conformity U 40 GS / 2003277 , 0.13MB , pdf

U 40 GS / 2003277
Download