GTPL hat profile rail, perforated

Item no. 1115669 | EAN 4012195045496

2000 mm
Perforated
Steel
Product description
Product description
Hat profile rail 35 x 7.5 mm to DIN EN 60715 (formerly DIN EN 50022).
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • RoHS-conformant
  • Slot width 35 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Bundle 50 m
Dimension 2000x35x7,5
Drill hole spacing, centre 25 mm
Hole shape (ETIM) Long slot
Material Steel
Material thickness 1 mm
Product series Rail system
ROHS-conformant yes
Surface Electrogalvanised, transparently-passivated
Version for Perforated
Version, rails Support rail DIN EN 60715

Dimensions

Height 7,5 mm
Length 2000 mm
Width 35 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,6257 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 0,6257 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Version for Material Surface Item no. Quantity SSU
2069 2M GTPL 2000 mm Perforated Steel Electrogalvanised, transparently-passivated 1115669
2 m
2069 L 2M FS 2000 mm Perforated Steel Strip galvanised 1115804
2 m
Downloads

Download

EU declaration of conformity 2069 2M GTPL / 1115669 , 0.10MB , pdf
Download

2069 2M GTPL / 1115669
Download