Hat profile rail, perforated FS

Item no. 1115804 | EAN 4012195045977

2000 mm
Perforated
Steel
Product description
Product description
Hat profile rail 35 x 7.5 mm to DIN EN 60715 (formerly DIN EN 50022).
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • RoHS-conformant
  • Slot width 35 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Bundle 50 m
CO2 Footprint (GWP) Cradle-to-Gate 0,7826 kg CO2e / 1 Meter
Dimension 2000x35x7,5
Drill hole spacing, centre 25 mm
Height 7,5 mm
Hole shape (ETIM) Long slot
Length 2000 mm
Material Steel
Material thickness 1 mm
Surface Strip galvanised
Version for Perforated
Version, rails Support rail DIN EN 60715
Width 35 mm
All types

All types

Types Length Version for Material Surface Item no. Quantity SSU
2069 2M GTPL 2000 mm Perforated Steel Electrogalvanised, transparently-passivated 1115669
2 m
2069 L 2M FS 2000 mm Perforated Steel Strip galvanised 1115804
2 m
Downloads

Download

EU declaration of conformity 2069 L 2M FS / 1115804 , 0.10MB , pdf
Download

2069 L 2M FS / 1115804
Download