Heavy-duty cable tray SGR 105 G

Item no. 6002612 | EAN 4012196397914

3000 mm
105 mm
6 mm
no
Product description
Product description
Mesh cable tray made of spot-welded steel wire of side height 105 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.

The grid dimension is 50 x 100 mm.

  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Mesh cable tray, slant height 105 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 105x200x3000
Integrated partition Without
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Profile shape U-shaped
ROHS-conformant yes
Rustproof steel, pickled no
Surface Electrogalvanised
Type of connector, cable support system Screwed
Usable cross-section 17500 mm²
Usable cross-section 175 cm²
Wide-span version no
Wire diameter 6 mm

Dimensions

Dimension B 200 mm
Height 105 mm
Height 4,13 in
Length 3000 mm
Width 200 mm
Width 7,87 in

Loads

Support spacing 1.0 m 3,1 kN/m
Support spacing 1.5 m 1,75 kN/m
Support spacing 2.0 m 1,15 kN/m
Support spacing 2.5 m 0,79 kN/m
Support spacing 3.0 m 0,6 kN/m
Support spacing 3.5 m 0,5 kN/m
Support spacing 4.0 m 0,4 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,6745 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 5,6745 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200

Technical data

Load diagram, mesh cable tray, type SGR 105

Load diagram, mesh cable tray, type SGR 105
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Wire diameter Usable cross-section Maintain electrical functions Item no. Quantity SSU
SGR 105 200 G 3000 mm 200 mm 105 mm 6 mm 175 cm² no 6002612
3 m
SGR 105 300 G 3000 mm 300 mm 105 mm 6 mm 268 cm² no 6002614
3 m
SGR 105 400 G 3000 mm 400 mm 105 mm 6 mm 363 cm² no 6002616
3 m
SGR 105 500 G 3000 mm 500 mm 105 mm 6 mm 459 cm² no 6002620
3 m
SGR 105 600 G 3000 mm 600 mm 105 mm 6 mm 554 cm² no 6002622
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint connector G Joint connector G GUV 6 G 6016572
20 piece
Unperforated cover FS Unperforated cover FS DRLU 200 FS 6052210
3 m

Mounting accessories

Products Types Item no. Quantity SSU
End cap End cap SGR KS OR 6003758
500 piece
Barrier strip 85 DD Barrier strip 85 DD TSG 85 DD 6062331
3 m
Cover clamp, universal A2 Cover clamp, universal A2 DKU A2 6065600
20 piece
Drop-out FS Drop-out FS KAB GR FS 6220139
10 piece
Downloads

Download

EU declaration of conformity SGR 105 200 G / 6002612 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SGR 105 200 G / 6002612 , 2.03MB , pdf

Download

SGR 105 200 G / 6002612
Download