Note: This article is discontinued.

Height-adjustable cassette with cord outlet, RKSRNUZD3, stainless steel

Item no. 7409308 | EAN 4012195867760

94 mm
94 mm
R9
Product description
Product description
Height-adjustable cassette, decoupled from the floor, of nominal size R9, with cord outlet, for the installation of accessories in dry-cleaned floors for indoor use, for mounting in underfloor boxes UZD350-3, either in conjunction with a mounting lid DUG350-3R9 or UGD350-3R9. Mounting takes place using height adjustment brackets (order separately) in the aluminium frame profile of the underfloor boxes.
Height-adjustable cassette for cord outlet, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 12 Modul 45 devices.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
Cover version Round
Decouplable yes
Device support to accept mounting boxes yes
Dimension Ø305mm
Floor care Dry
Floor covering thickness 20 mm
Floor height, min. 94 mm
Heavy-duty version no
Installation depth 104 mm
Installation diameter 305
Installation system type UT4
Material Stainless steel 1.4301
Nominal size for device installation units R9
Number of cable outlets 1
Number of installable devices 12
Number of mounting boxes 3
Product series RKSR
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK10
ROHS-conformant yes
Suitable for cavity floor installation no
Suitable for raised floor installation no
Vertical load, large area to 3,000 N
Vertical load, small area to 2,500 N

Dimensions

Dimension h 94 mm
Height 94 mm
Length 304 mm
Width 304 mm
All types

All types

Types Height Floor height, min. Floor covering thickness Nominal size for device installation units Item no. Quantity SSU
RKSRN2UZD3R9VS20 94 mm 94 mm 20 mm R9 7409308
1 piece
RKSRN2UZD R9VS25 94 mm 94 mm 25 mm R9 7409310
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Mounting support for data technology connection sockets, system length 208 mm Mounting support for data technology connection sockets, system length 208 mm MTU 3 7407840
1 piece
UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 45 4 7408727
1 piece
Height adjustment bracket for installation in UZD350 for one round cassette Height adjustment bracket for installation in UZD350 for one round cassette NW 350 RK 7410556
1 piece
Downloads

Download

No invitation to tender text is available for this product.