Note: This article is discontinued.

Height-adjustable heavy-duty cassette for tube body RKFRSL, nominal size R7, stainless steel

Item no. 7409466 | EAN 4012195869740

R7
Product description
Product description
Round heavy-duty cassette for tube body of nominal size R7 for the installation of accessories in trunking systems, raised and cavity floors, in dry or wet-cleaned floors indoors. Load class 2 to 20 kN.


Height-adjustable heavy-duty cassette with tube body with a load bearing capacity of 2-20 kN, 2-compartment. Two APMT2 cover plates and one APMT5 can be installed. For the installation of two UT3 and one UT4 universal support for seven single accessories with support ring/support clamp or 10 Modul 45 devices. The tube body is not contained in the scope of delivery.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Cable outlet version Lowerable tube body
Cover version Round
Decouplable no
Device support to accept mounting boxes yes
Dimension Ø275mm
Floor care Wet
Floor covering thickness 20 mm
Floor height, max. 155 mm
Floor height, min. 105 mm
Heavy load class 20 kN (OBO SL2)
Heavy-duty version yes
Height-adjustment range, max. 155 mm
Height-adjustment range, min. 105 mm
Installation depth 105 mm
Installation diameter 275
Installation system type UT3 / UT4
Material Stainless steel 1.4301
Nominal size for device installation units R7
Number of cable outlets 1
Number of installable devices 10
Number of mounting boxes 3
Product series RKFR
Protection rating (IP) when unused IP44
Protection rating (IP) when used IP20
Protection rating IK code IK10
ROHS-conformant Exempt
Suitable for cavity floor installation yes
Suitable for raised floor installation yes

Dimensions

Dimension h 110 mm
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Dimension h Nominal size for device installation units Item no. Quantity SSU
RKFR2 7 SL2V2 20 105 mm 155 mm 20 mm 110 mm R7 7409466
1 piece
RKFR2 7 SL2V2 25 114 mm 159 mm 25 mm 114 mm R7 7409468
1 piece
Downloads

Download

Download

No invitation to tender text is available for this product.