Note: This article is discontinued. You can find the current article here: 7410138 / Height-compensation kit ASH 350-4 240

Height compensation set for UZD350-3 with height 70–125 mm

Item no. 7410156 | EAN 4012195438601

Product description
Product description
Height compensation set for underfloor boxes UZD350-3 with a construction height of 70 to 125 mm, consisting of four fall plates, four height adjustment screws and four rotary locks.


  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Decouplable no
Dimension A 430 mm
Dimension B 130 mm
Dimension l 162 mm
Floor plate no
For pipe connection no
Height-adjustment range, max. 220 mm
Height-adjustment range, min. 165 mm
Installation opening for on-floor tank no
Lowerable to be flush-floor no
Material Steel
Screed height, max. 220 mm
Screed height, min. 165 mm
Seal installation option no
Suitable for cavity floor installation no
Suitable for raised floor installation no
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Suitable for underfloor ducts no
Surface Strip galvanized
Trunking width, max. 350 mm
Trunking width, min. 150 mm
Version for Square
All types

All types

Types Screed height, min. Screed height, max. Item no. Quantity SSU
ASH350-3 B115170 115 mm 170 mm 7410150
1 piece
ASH350-3 B165220 165 mm 220 mm 7410156
1 piece
Downloads

Download

EU declaration of conformity ASH350-3 B165220 / 7410156 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.