Note: This article is discontinued.

Hexagonal bolt M10 A4

Item no. 3160752 | EAN 4012195618423

10 mm
17
10
Stainless steel
Product description
Product description
Hexagonal bolt for universal fastening of construction components. With hexagonal nut and 2 washers.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Dimension M10x30
Dimension d 10 mm
Dimension L 30 mm
Full thread yes
Length 30 mm
Material Stainless steel
Resistance grade A4-70
Thread M 10 x 30
Thread increase 1,5 mm
Thread metric 10
WAF 17
With nut yes
With washer yes
All types

All types

Types Dimension d Dimension L WAF Thread metric Material Item no. Quantity SSU
SKS 10x30 A4 10 mm 30 mm 17 10 Stainless steel 3160752
50 piece
SKS 10x80 A5 10 mm 90 mm 17 10 Stainless steel 6418247
20 piece
SKS 10x80 A4 10 mm 80 mm 17 10 Stainless steel 6418248
20 piece
SKS 10x90 A2 10 mm 90 mm 17 10 Stainless steel 6418255
20 piece
SKS 10x90 A4 10 mm 90 mm 17 10 Stainless steel 6418256
20 piece
SKS 10x90 A5 10 mm 90 mm 17 10 Stainless steel 6418257
20 piece
Downloads

Download

EU declaration of conformity SKS 10x30 A4 / 3160752 , 0.22MB , pdf
Download

Download

SKS 10x30 A4 / 3160752
Download