Hexagonal bolt M10 A5

Item no. 6418257 | EAN 4012195911197

10 mm
17
10
Product description
Product description
Hexagonal bolt for universal fastening of construction components. With hexagonal nut and 2 washers.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour stainless steel
Dimension M10x90
Full thread yes
Left thread no
Material Stainless steel 1.4529
Resistance grade A5-80
ROHS-conformant yes
Screw system Hexagonal
Self-locking no
Thread M 10 x 90
Thread increase 1,5 mm
Thread length 90 mm
Thread metric 10
Thread type Metric
WAF 17
With flange no
With nut yes
With washer yes

Dimensions

Dimension d 10 mm
Dimension L 90 mm
Length 90 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3626 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,3626 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Dimension d Dimension L WAF Thread metric Material Item no. Quantity SSU
SKS 10x30 A4 10 mm 30 mm 17 10 Stainless steel 3160752
50 piece
SKS 10x80 A5 10 mm 90 mm 17 10 Stainless steel 1.4529 6418247
20 piece
SKS 10x80 A4 10 mm 80 mm 17 10 Stainless steel 1.4401 6418248
20 piece
SKS 10x90 A2 10 mm 90 mm 17 10 Stainless steel 1.4301 6418255
20 piece
SKS 10x90 A4 10 mm 90 mm 17 10 Stainless steel 1.4401 6418256
20 piece
SKS 10x90 A5 10 mm 90 mm 17 10 Stainless steel 1.4529 6418257
20 piece
Downloads

Download

EU declaration of conformity SKS 10x90 A5 / 6418257 , 0.22MB , pdf
Download

SKS 10x90 A5 / 6418257
Download