Hexagonal nut DIN 934 G

Item no. 3400109 | EAN 4012197490195

Product description
Product description
Hexagonal nut according to DIN 934 with metric thread. Tightness class 8.8
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Black
Dimension M10
Material Steel
Product series BlackLine, Bolts and hooks
Resistance grade 8.8
ROHS-conformant yes
Surface Electrogalvanised, black-passivated
Thread M10
Thread type Metric
WAF 17
With flange no

Dimensions

Dimension d 10 mm
Dimension h 8,4 mm
All types

All types

Types Dimension d Dimension h WAF Item no. Quantity SSU
HN M4 G 4 mm 3.2 mm 7 3400042
100 piece
HN M5 G 5 mm 4.7 mm 8 3400050
100 piece
HN M6 G 6 mm 5.2 mm 10 3400069
100 piece
HN M8 G 8 mm 6.8 mm 13 3400085
100 piece
HN M10 G 10 mm 8.4 mm 17 3400107
100 piece
HN M10 G SW 10 mm 8.4 mm 17 3400109
100 piece
HN M12 G 12 mm 10.8 mm 19 3400123
100 piece
Downloads

Download

No invitation to tender text is available for this product.