Hexagonal nut DIN 934 G

Item no. 3400050 | EAN 4012195298038

Product description
Product description
Hexagonal nut to DIN 934 with metric thread.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension M5
Halogen-free yes
Left thread no
Material Steel
Nut version Nut
Product series Bolts and hooks
Resistance grade 8.8
ROHS-conformant yes
Screw system nut Hexagon head
Self-locking no
Surface Electrogalvanised
Thread M5
Thread metric 5
Thread type Metric
WAF 8
With flange no

Dimensions

Dimension d 5 mm
Dimension h 4,7 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0031 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0031 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension d Dimension h WAF Item no. Quantity SSU
HN M4 G 4 mm 3.2 mm 7 3400042
100 piece
HN M5 G 5 mm 4.7 mm 8 3400050
100 piece
HN M6 G 6 mm 5.2 mm 10 3400069
100 piece
HN M8 G 8 mm 6.8 mm 13 3400085
100 piece
HN M10 G 10 mm 8.4 mm 17 3400107
100 piece
HN M10 G SW 10 mm 8.4 mm 17 3400109
100 piece
HN M12 G 12 mm 10.8 mm 19 3400123
100 piece
Downloads

Download

HN M5 G / 3400050
Download