Hold-down clamp FS

Item no. 6016857 | EAN 4012196120314

6016857 / GKS 34 FS SP
34 x 22
Steel
Strip galvanised
Product description
Product description
Clamp for fixing mesh cable trays to wall or support brackets.

Including FRS M6 x 20 bolt with nut-and-washer assembly.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • C-mesh cable tray, slant height 50mm
  • Packaging made entirely from recycled cardboard
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 34 x 22
Material Steel
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray no
Suitable for mesh cable tray yes
Surface Strip galvanised

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0674 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0674 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Dimension Material Surface Item no. Quantity SSU
GKS 34 FS SP 34 x 22 Steel Strip galvanised 6016857
25 piece
Downloads

Download

Download

EU declaration of conformity GKS 34 FS SP / 6016857 , 0.10MB , pdf
Download

Download

GKS 34 FS SP / 6016857
Download