Installation socket, 1+1 empty

Item no. 7408838 | EAN 4012196460663

Product description
Product description
Installation socket for GES R2 floor socket for mounting in UD GES R2 screed box and in raised floor plates with an installation opening diameter of 122 mm.


  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Clamping range D, max. 50 mm
Clamping range D, min. 25 mm
Colour Graphite black; RAL 9011
Cover version Round
CO₂ Footprint (GWP) Cradle-to-Gate 2,86 kg CO₂e / 1 Piece
Device support to accept mounting boxes no
Device type Grid M45
External diameter 131 mm
Floor covering protection frame no
Installation depth 85 mm
Installation diameter 122
Installation technology Grid M45
Material Polyamide
Number of installable devices 2
Number of strain reliefs 1
Seal installation option yes
Strain relief option yes
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for underfloor ducts no
Suitable for wet care no
With floor covering recess no
All types

All types

Types Item no. Quantity SSU
MT R2 1-1 7408838
1 piece
Downloads

Download

Download

EU declaration of conformity MT R2 1-1 / 7408838 , 0.13MB , pdf
Download
REACH Declaration of conformity MT R2 1-1 / 7408838 , 0.09MB , pdf

MT R2 1-1 / 7408838
Download