Insulation layer creator in a cartridge

Item no. 7202300 | EAN 4012195850137

Product description
Product description
Dispersion-based fire protection compound for interior areas, to fill residual joints and close openings. Approved material for the closing of core drill holes when feeding through single cables and for closing the annular gap when exiting cables from the PYROLINE® Con PLC fire protection duct. Material class DIN 4102 - B2, normally flammable. In dry, frost-free rooms, the compound can be stored at temperatures from +5 °C to +25 °C for up to 18 months in closed, upright original containers.
Technical data

Technical data

Colour White
Contents 300 ml
Delivery form Cartridge
Dimension 300ml
Material Intumescent material
All types

All types

Types Contents Item no. Quantity SSU
DSX-K 7202300
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Mineral wool Mineral wool MIW-S 7202306
1 piece
Bandage for insulation Bandage for insulation FSB-WB 1.5 7203163
1 piece
Identification plate DE Identification plate DE KS-S DE 7205425
1 piece
Identification plate for single cable Identification plate for single cable KS-LAR DE 7205420
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Winding wire for path insulation Winding wire for path insulation MIW-TD 7202309
1 piece
Downloads

Download
Download

Manufacturer's declaration of conformity DSX-K / 7202300 , 0.39MB , pdf
REACH Declaration of conformity DSX-K / 7202300 , 0.12MB , pdf
RoHS Declaration of conformity DSX-K / 7202300 , 0.12MB , pdf

Download

DSX-K / 7202300
Download