Joint connector G

Item no. 6016596 | EAN 4012196520510

6016596 / GSV 34 G
29 mm
24 mm
Steel
Electrogalvanised
Product description
Product description
Screwed version of joint connector for mesh cable trays.
Figure: Positioning and quantity of mesh cable tray connectors.

50–150 mm = 2 units

200–300 mm = 3 units

400–450 mm = 4 units

500–600 mm = 5 units

Including FRS M6 x 20 bolt with flange nut.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • C-mesh cable tray, slant height 50mm
  • BET-tested to DIN EN 61537
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screw connector
Dimension 34 x 27,5
Maintain electrical functions no
Material Steel
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray no
Suitable for mesh cable tray yes
Suitable for mesh cable tray wire, max. 4,9 mm
Suitable for mesh cable tray wire, min. 3,9 mm
Surface Electrogalvanised
Version for Straight connector

Dimensions

Height 24 mm
Height 0,94 in
Length 34 mm
Width 1,14 in
Width 29 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0913 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0913 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Height Material Surface Item no. Quantity SSU
GSV 34 G 29 mm 24 mm Steel Electrogalvanised 6016596
20 piece
Downloads

Download

EU declaration of conformity GSV 34 G / 6016596 , 0.10MB , pdf
Download
REACH Declaration of conformity GSV 34 G / 6016596 , 0.12MB , pdf
RoHS Declaration of conformity GSV 34 G / 6016596 , 0.13MB , pdf

Download

GSV 34 G / 6016596
Download