Joint cover, for trunking, type WDK 15030

Item no. 6193501 | EAN 4012196223695

Product description
Product description
Joint cover for smooth connection of trunking segments.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour Pure white; RAL 9010
Cover width 14 mm
Dimension 15x30mm
Fastening type Lockable
Halogen-free no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Shape Symmetrical
Trunking depth 15 mm
Version for Trunking cut cover

Dimensions

Dimension a 32 mm
Dimension b 14 mm
Dimension H 30 mm
Height 18,5 mm
Length 14 mm
Width 32 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0143 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0143 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Colour Item no. Quantity SSU
WDK HS15030CW Cream; RAL 9001 6152031
10 piece
WDK HS15030GR Stone grey; RAL 7030 6158838
10 piece
WDK HS15030RW Pure white; RAL 9010 6193501
10 piece
Downloads

Download

EU declaration of conformity WDK HS15030RW / 6193501 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.