K connector

Item no. 5408296 | EAN 4012195895879

100 mm
Product description
Product description
• K connector for installation of insulating rods

• With M10 bolts
  • CO₂ footprint (PCF)
Technical data

Technical data

Connection Round conductor
Diameter 40 mm
Dimension 20mm
Material Aluminium
Type of connector Cross-connectors
Type of fastening screw Hexagonal bolt

Dimensions

Length 100 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,5482 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 3,5482 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Diameter Item no. Quantity SSU
101 IK 100 mm 40 mm 5408296
10 piece
101 IK-16 100 mm 30 mm 5408298
10 piece
Downloads

Download

REACH Declaration of conformity 101 IK / 5408296 , 0.10MB , pdf
RoHS Declaration of conformity 101 IK / 5408296 , 0.13MB , pdf

101 IK / 5408296
Download