K connector

Item no. 5408298 | EAN 4012195613251

100 mm
Product description
Product description
• K connector for installation of insulating rods

• With M10 bolts
  • CO₂ footprint (PCF)
Technical data

Technical data

Connection Round conductor
Dimension 16mm
Material Aluminium

Dimensions

Dimension d min. 30 mm
Dimension d Ø 16 mm
Dimension L 100 mm
Length 100 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,877 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 2,877 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension d min. Dimension d Ø Dimension L Item no. Quantity SSU
101 IK 40 mm 20 mm 100 mm 5408296
10 piece
101 IK-16 30 mm 16 mm 100 mm 5408298
10 piece
Downloads

Download

Download

101 IK-16 / 5408298
Download